USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
OVAL TAPERED KNOBS
PHENOLIC — TAPPED (METRIC & INCH)
PART NO.
A
DIA
B
C
DIA
D
E
CL-23-PTK
19
32
10
#10-32
8
CL-24-PTK*
1/4"-20
11
CLM-26-PTK*
M6
CL-44-PTK
25.5
41
12.5
1/4"-20
11
CL-45-PTK
5/16"-18
CL-46-PTK
3/8"-16
13
CLM-46-PTK
M6
10
CL-54-PTK
30
48
14
1/4"-20
11
CL-55-PTK
5/16"-18
20
CLM-58-PTK
M8
19
CL-66-PTK
41
64
22
3/8"-16
13
CL-68-PTK
1/2"-13
16
CLM-610-PTK
M10
13
CLM-612-PTK
M12
16
CUSHION GRIP — TAPPED (INCH)
PART NO.
A
DIA
B
C
DIA
D
E
CL-650-PTK
41
64
22
5/16"-18
16
CL-660-PTK
3/8"-16
PHENOLIC — COUNTERBORED THROUGH HOLE
PART NO.
A
DIA
B
C
DIA
D
E
CL-560-PTK*
30
44
14
9.52
37
*These sizes are solid plastic, without a brass insert.
si_325