USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
CRANK HANDLES
PART NO.
SQUARE
DRIVE
SIZE
A
B
C
D
DIA
E
F
G
DIA
CL-0-H
3/8" or 10mm
57
76
25
22
10
16
16
CL-1-H
1/2" or 12mm
95
106
33
27
13
22
22
CL-2-H
5/8" or 16mm
133
140
64
35
17
44
25
si_316