OIL-GROOVE BUSHINGS
CONVERSION CHART
OIL-GROOVE CONVERSION CHART
| Carr Lane |
Ace |
Acme |
American |
Briney |
Economy |
United |
Universal |
Welch |
| AA |
1 |
5 |
1 |
A |
A |
1A |
A |
A |
| AB |
2 |
8 |
2 |
B |
B |
2A |
B |
B |
| AC |
3 |
2 |
3 |
C |
C |
3A |
C |
C |
| AD |
4 |
4 |
4 |
D |
D |
1 |
D |
D |
| AE |
6 |
7 |
5 |
E |
E |
2 |
E |
E |
| AF |
5 |
1 |
6 |
F |
F |
3 |
F |
F |
| AG |
7 |
6 |
7 |
G |
G |
1B |
G |
G |
| AH |
8 |
9 |
8 |
H |
H |
2B |
H |
H |
| AJ |
9 |
3 |
9 |
J |
J |
3B |
J |
J |
| AK |
10 |
10 |
10 |
K |
K |
4 |
K |
K |
| AL |
11 |
11 |
11 |
L |
L |
4A |
L |
L |
| AM |
12 |
< |
12 |
M |
M |
6 |
M |
M |
| AN |
14 |
20 |
13 |
N |
N |
7A |
N |
N |
| AO |
13 |
12 |
14 |
O |
O |
12C |
O |
O |
| AP |
15 |
21 |
15 |
P |
P |
7B |
P |
P |
| AQ |
16 |
19 |
16 |
Q |
Q |
7 |
Q |
Q |
| AR |
17 |
14 |
17 |
R |
R |
9A |
R |
R |
| AS |
18 |
15 |
18 |
S |
S |
9B |
S |
S |
| AJ |
19 |
13 |
19 |
T |
T |
9 |
T |
T |
| AU |
20 |
17 |
20 |
U |
U |
10A |
U |
U |
| AV |
21 |
18 |
21 |
V |
V |
10B |
V |
V |
| AW |
22 |
16 |
22 |
W |
W |
10 |
W |
W |
| AX |
23 |
23 |
23 |
X |
X |
8A |
X |
X |
| AY |
24 |
24 |
24 |
Y |
Y |
8B |
Y |
Y |
| AZ |
25 |
22 |
25 |
Z |
Z |
8 |
Z |
Z |
WIPER CONVERSION CHART
| Carr Lane |
Ace |
Acme |
American |
Briney |
Economy |
United |
Universal |
Welch |
| AAA |
WEA |
WA |
A |
AA |
AA |
PE |
AA |
AA |
| ABB |
WEB |
WC |
B |
BB |
BB |
HW |
BB |
BB |
| ACC |
WEC |
WB |
C |
CC |
CC |
HE |
CC |
CC |
en_1426