Caratteristiche
Dimensioni
Esempi Applicativi
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
BORE CLAMPS
»
CONCENTRIC CLAMPING ELEMENTS (.98" TO 9.84" BORES)
»
Concentric Clamping Elements (Hydraulic)
ELEMENTI DI CENTRAGGIO E BLOCCAGGIO
ELEMENTO A TRE PUNTI — IDRAULICO
Part No.
3-Point
Element
Clamping
Dia
A
Clamping
force at
3500 psi
Stroke
B
Dia
D
Dia
E
Dia
G
H
K
M
N
R
S
T
U
CLR-4312-025-VS
.98-1.14
2200
lbs
.10
.94
.6302
.6298
1.772
1.768
—
2.52
.236
2.01
2.62
—
M6
.445
.661
CLR-4312-026-VS
1.10-1.26
CLR-4312-027-VS
1.26-1.42
CLR-4312-075-VS
1.42-1.57
1.38
M8
2.83
1.14
CLR-4312-076-VS
1.54-1.69
CLR-4312-077-VS
1.65-1.81
CLR-4312-078-VS
1.77-1.93
CLR-4312-079-VS
1.89-2.05
CLR-4312-080-VS
2.01-2.17
CLR-4312-150-VS
2.13-2.32
1600
lbs
.12
1.77
.6302
.6298
1.772
1.768
M8
2.24
.236
1.77
2.56
1.77
M6
.445
.661
CLR-4312-151-VS
2.28-2.48
CLR-4312-152-VS
2.44-2.64
CLR-4312-153-VS
2.64-2.83
CLR-4312-154-VS
2.80-2.99
CLR-4312-250-VS
2.99-3.31
3800
lbs
.18
2.56
.9846
.9841
2.362
2.358
M6
2.68
.236
2.20
3.03
2.56
M8
.614
.866
CLR-4312-251-VS
3.27-3.58
CLR-4312-252-VS
3.54-3.86
CLR-4312-350-VS
3.86-4.29
6300
lbs
.24
3.35
1.2603
1.2596
2.913
2.909
M8
3.15
.236
2.52
3.58
3.35
M10
.752
1.063
CLR-4312-351-VS
4.29-4.72
CLR-4312-352-VS
4.69-5.12
CLR-4312-450-VS
5.12-5.71
9900
lbs
.31
4.53
1.5752
1.5746
3.543
3.539
M10
3.58
.276
2.83
4.13
4.53
M12
.917
1.299
CLR-4312-451-VS
5.55-6.14
CLR-4312-452-VS
5.98-6.57
CLR-4312-453-VS
6.42-6.97
CLR-4312-550-VS
6.97-7.64
15000
lbs
.35
6.30
1.9689
1.9683
4.409
4.406
M12
3.94
.315
3.03
4.57
6.30
M16
1.142
1.614
CLR-4312-551-VS
7.52-8.19
CLR-4312-552-VS
8.07-8.74
CLR-4312-553-VS
8.62-9.29
CLR-4312-554-VS
9.17-9.84
ELEMENTO A DUE PUNTI — IDRAULICO
Part No.
2-Point
Element
Clamping
Dia
A
Clamping
force at
3500 psi
Stroke
B
Dia
D
Dia
E
Dia
G
H
K
M
N
R
S
T
U
CLR-4312-000-VS
.98-1.14
2200
lbs
.10
.94
.6302
.6298
1.772
1.768
—
2.52
.236
2.01
2.62
—
M6
.445
.661
CLR-4312-001-VS
1.10-1.26
CLR-4312-002-VS
1.26-1.42
CLR-4312-050-VS
1.42-1.57
1.38
M8
2.83
1.14
CLR-4312-051-VS
1.54-1.69
CLR-4312-052-VS
1.65-1.81
CLR-4312-053-VS
1.77-1.93
CLR-4312-054-VS
1.89-2.05
CLR-4312-055-VS
2.01-2.17
CLR-4312-100-VS
2.13-2.32
1600
lbs
.12
1.77
.6302
.6298
1.772
1.768
M8
2.24
.236
1.77
2.56
1.77
M6
.445
.661
CLR-4312-101-VS
2.28-2.48
CLR-4312-102-VS
2.44-2.64
CLR-4312-103-VS
2.64-2.83
CLR-4312-104-VS
2.80-2.99
CLR-4312-200-VS
2.99-3.31
3800
lbs
.18
2.56
.9846
.9841
2.362
2.358
M6
2.68
.236
2.20
3.03
2.56
M8
.614
.866
CLR-4312-201-VS
3.27-3.58
CLR-4312-202-VS
3.54-3.86
CLR-4312-300-VS
3.86-4.29
6300
lbs
.24
3.35
1.2603
1.2596
2.913
2.909
M8
3.15
.236
2.52
3.58
3.35
M10
.752
1.063
CLR-4312-301-VS
4.29-4.72
CLR-4312-302-VS
4.69-5.12
CLR-4312-400-VS
5.12-5.71
9900
lbs
.31
4.53
1.5752
1.5746
3.543
3.539
M10
3.58
.276
2.83
4.13
4.53
M12
.917
1.299
CLR-4312-401-VS
5.55-6.14
CLR-4312-402-VS
5.98-6.57
CLR-4312-403-VS
6.42-6.97
CLR-4312-500-VS
6.97-7.64
15000
lbs
.35
6.30
1.9689
1.9683
4.409
4.406
M12
3.94
.315
3.03
4.57
6.30
M16
1.142
1.614
CLR-4312-501-VS
7.52-8.19
CLR-4312-502-VS
8.07-8.74
CLR-4312-503-VS
8.62-9.29
CLR-4312-504-VS
9.17-9.84
DIMENSIONI DI FISSAGGIO
For elements
A
±.0001
B
+.008
C
D
+.008
E
F
-.008
G
±.002
H
±.002
O-ring 1
O-ring 2
Size
Part No.
Size
Part No.
CLR-4312-
0XX-VSA
.630
.811
.12
.307
.315
.236
.051
.043
5x1.5mm
CLR-
3000-340-SW
17.17x1.78mm
CLR-
3000-663-SW
CLR-4312-
1XX-VSA
.630
.811
.12
.307
.315
.236
.051
.043
5x1.5mm
CLR-
3000-340-SW
17.17x1.78mm
CLR-
3000-663-SW
CLR-4312-
2XX-VSA
.984
1.181
.16
.386
.551
.236
.059
.043
7x1.5mm
CLR-
3000-342-SW
26x2mm
CLR-
3000-769-SW
CLR-4312-
3XX-VSA
1.260
1.441
.20
.425
.630
.236
.051
.043
8x1.5mm
CLR-
3000-343-SW
33.05x1.78mm
CLR-
3001-238-SW
CLR-4312-
4XX-VSA
1.575
1.835
.20
.425
.709
.276
.079
.043
8x1.5mm
CLR-
3000-343-SW
40.95x2.62mm
CLR-
3000-944-SW
CLR-4312-
5XX-VSA
1.969
1.835
.20
.425
.984
.315
.079
.043
8x1.5mm
CLR-
3000-343-SW
52.07x2.62mm
CLR-
3001-124-SW
it_1757