POLLICE
| PART
NO. |
LOAD
RATING
(KG) |
NOMINAL
SHACKLE
SIZE |
A |
B |
C |
D |
E |
F |
G |
H
DIA |
J |
K
DIA |
L |
| CL-36510-SHHR |
900 |
3/8" (9.5) |
26 |
75 |
45 |
9.5 |
36 |
10 |
23 |
39.5 |
55 |
53 |
1/4"-20 x
1/2" |
| CL-36520-SHHR |
1300 |
7/16" (11.1) |
29 |
90 |
52 |
11 |
45 |
13 |
29.5 |
44.5 |
64 |
61 |
5/16"-18 x
1/2" |
| CL-36530-SHHR |
1800 |
1/2" (12.7) |
33 |
99 |
59 |
12.5 |
49 |
13 |
31 |
53.5 |
71 |
74 |
3/8"-16 x
5/8" |
| CL-36540-SHHR |
2900 |
5/8" (15.9) |
43 |
126 |
75 |
17.5 |
61 |
16.5 |
38 |
65 |
90 |
89 |
7/16"-14 x
3/4" |
| CL-36550-SHHR |
5900 |
7/8" (22.2) |
58 |
174 |
102 |
24.5 |
84 |
23 |
52 |
86.5 |
120 |
117 |
5/8"-11 x
1" |
| CL-36560-SHHR |
8600 |
1-1/8" (28.6) |
74 |
222 |
131 |
32 |
102 |
29 |
66 |
101.5 |
129 |
137 |
3/4"-10 x
1-1/4" |
| CL-36570-SHHR |
11000 |
1-1/4" (31.8) |
83 |
246 |
146 |
35 |
115 |
33 |
74 |
114.5 |
165 |
155 |
7/8"-9 x 2" |
|