USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Caratteristiche
Dimensioni
Esempi Applicativi
Foto Ingrandito
SISTEMA DI FISSAGGIO A CAMBIO RAPIDO
ZERO-POINT
PIASTRA DI BLOCCAGGIO RAPIDO
KIT DI AVVIO
Clamping force per module (lbs)
2200
Number of modules
2
Maximum allowable side force (lbs)
1600
Fluid required (cu. in.)
1.22
Maximum operating pressure (psi)
1160
Clamping time (sec)
2
Release time (sec)
2
Operating temperature (ºF)
50-175
Repeatability
.0004
Prepositioning
±.12
Part No.
CLRS-803-710-ZK
COMPONENTI DEL KIT
Item
Quantity
Part No.
Speedy Clamping Plate
1
—
Air Pump Unit
1
CLRS-803-411-ZAP
Male Quick Disconnect
1
CLRS-804-368-ZF
Protective Plugs
2
CLRS-704-094-ZA
Plug Installation Tool
1
CLRS-704-094-01-ZA
Safety Rupture Plug
1
CLRS-803-790-ZF
Socket-Head Cap Screws
4
CLRS-931-059-ZA
Square Washers
4
CLRS-704-020-ZA
Zero-Point Locating Posts
4
CLRS-804-209-ZN
it_2008