USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉLÉMENTS DE SERRAGE AUTO-CENTRANTS
PAR TIROIRS PARALLÈLES

 


PARALLEL-SLIDE SELF-CENTERING CLAMPS
Clamping Force per Jaw
Fsp at height Y (lbs)
7500 psi 650 1200 2000
6000 psi 520 930 1600
5000 psi 430 780 1400
4000 psi 350 620 1100
3000 psi 260 470 820
Piston Dia 12mm 16mm 20mm
Max. fluid req'd (cu. in.) 0.06 .12 .23
Max. operating pressure (psi) 7500 7500 7500
Max. stroke per jaw .236 .276 .315
A 2.44 2.91 3.54
B 3.23 3.54 4.13
C 2.17 2.56 2.95
D Dia .8661/.8656 (22mm) .9449/.9444 (24mm) 1.0236/1.0231 (26mm)
D1 Dia .2367/.2364 (6mm) .3156/.3152 (8mm) .3156/.3152 (8mm)
D2 Dia .2367/.2364 (6mm) .2367/.2364 (6mm) .3156/.3152 (8mm)
E 1.22 1.46 1.77
E1 ± .0008 1.5748 1.5748 1.9685
E2 ± .0039 .2756 .3543 .4331
F .512 .630 .787
G M6 x .39 deep M8 x .43 deep M10 x .51 deep
H 2.205 2.559 2.992
H1 1.22 1.34 1.65
H2 2.165 2.520 2.953
I .472 .551 .669
K .472 .551 .669
K1 ± .0008 .8661 1.0236 1.2205
K2 1.26 1.496 1.772
K3 2.047 2.441 2.874
L 2.461 2.894 3.346
M .787 .866 1.063
O .63 .75 .83
O1 .51 .59 .59
P 1.02 1.18 1.46
R .906 1.102 1.339
U (3x) M6 x 60mm long M8 x 70mm long M10 x 80mm long
V .157 .197 .197
V1 .197 .236 .236
V2 .197 .197 .236
V3 .35 .35 .28
V4 .12 0 0
W .1972/.1967 (5mm) .2365/.2360 (6mm) .3154/.3148 (8mm)
Z .087 .098 .118
Weight (lbs) 3.8 6.0 9.7
Part No. CLR-4316-120-VS CLR-4316-160-VS CLR-4316-200-VS




Fsp Max (lbs) 650 1200 2000
Max. stroke per jaw .236 .276 .315
P 1.02 1.18 1.46
S 1.378 1.614 1.870
T 1.142 1.339 1.555
Y .79 .94 1.10



DIMENSIONS FOR CUSTOMER-MADE ARMS
Fsp Max (lbs) 650 1200 2000
I +/-.008 .472 .551 .669
K1 +/-.0008 .8661 1.0236 1.2205
K2 +/-.008 1.260 1.496 1.772
V2 -0/+.039 .197 .197 .236
W .1969/.1973 (5mm) .2362/.2367 (6mm) .3150/.3156 (8mm)
Z -0/+.020 .087 .098 .118

Carr Lane Roemheld Mfg. Co.
fr_1900