USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOIGTS D´INDEXAGE DE PRÉCISION
DROIT

 


ROTARY CAM — STANDARD MOUNT (POUCE)
PART NO.,
INDEX PLUNGER
CL-22006-SIP CL-22004-SIP CL-22106-SIP CL-22104-SIP CL-22206-SIP CL-22204-SIP
PART NO.,
BUSHING
CL-22028-SIPB CL-22026-SIPB CL-22128-SIPB CL-22126-SIPB CL-22228-SIPB CL-22226-SIPB
PLUNGER DIA 1/2" (12.700) 3/4" (19.050) 1" (25.400)
A DIA NOMINAL 3/4" 1-1/8" 1-1/2"
ACTUAL 19.096/19.088
GROUND
19.46/19.43
UNGROUND
28.621/28.613
GROUND
28.98/28.95
UNGROUND
38.153/38.146
GROUND
38.50/38.48
UNGROUND
B 35 51 57
C 12.5 16 19
D 28.5 38 47.5
E 76 89 114
F 11 14.5 17.5
G 8 9.5 11
H 8 10.5 11
J 2.4 3.2 3.2
K 3.2 3.2 3.2
L 3.2 3.2 3.2
M DIA 22 32 41.5

Carr Lane Manufacturing Co.
fr_1961