USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Caractéristiques
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
HYDRAULIC VALVES
»
Check Valves
CLAPETS
Max. operating pressure (psi)
7500
Mounting
In line
Weight (lbs)
0.3
Part No.
CLR-811-V
fr_862