USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX DE LEVAGE

 


EZ-TORQUE™ SWIVEL HOIST RINGS (POUCE)
PART NO. LOAD
RATING
(KG)
A B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(Nm)
CL-23490-SHR 6800 1-1/4"-7 48 54 222 32 44 152 96 165 91 197 81 9 14
CL-23494-SHR 11000 1-1/2"-6 69 71 317 44 57 203 124 217 117 282 107 12 24
CL-23290-SHR 13000 2"-4-1/2 75 71 317 44 57 203 124 217 117 282 107 12 31
CL-23592-SHR 22000 2-1/2"-4 102 104 428 57 76 267 166 296 175 368 146 28.5 66
CL-23590-SHR 2-1/2"-8
CL-23690-SHR 34000 3"-4 132 134 495 70 95 330 206 359 221 432 184 25.5 215
CL-23790-SHR 45000 3-1/2"-4 178 154 561 83 102 368 218 404 243 489 197 27.5 133
CL-23792-SHR 68000 4-1/4"-4 216 191 695 102 127 457 273 500 265 605 251 34 167
CL-23794-SHR 90000 5"-4 229 229 838 127 152 559 330 610 330 724 314 48 260
CL-23798-SHR 110000 6"-4 229 229 838 127 152 559 330 610 330 724 314 48 280

Carr Lane Manufacturing Co.
fr_1848