USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OEILLETS DE LEVAGE FORTES

 


POUCE
PART NO. VERTICAL
LOAD RATING
(KG)
A B
CL-36480-HDLE 4500 1"-8 25.5
CL-36481-HDLE 1" COIL
CL-36482-HDLE 1-1/4"-7
CL-36483-HDLE 1-1/4" COIL
CL-36484-HDLE 6800 1-1/4"-7 38
CL-36485-HDLE 1-1/4" COIL
CL-36486-HDLE 1-1/2"-6
CL-36487-HDLE 1-1/2" COIL

Carr Lane Manufacturing Co.
fr_1863