USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VÉRINS FILETÉS ENTIÈREMENT

 



Push force (lbs) 7500 psi 2300 5700 9300 15000 23000 36000
6000 psi 1900 4600 7500 12000 18000 29000
5000 psi 1600 3800 6200 9700 15000 24000
4000 psi 1200 3000 5000 7800 12000 19000
3000 psi 930 2300 3700 5800 9100 15000
Pull force,
double acting (lbs)
7500 psi 1400 3400 5700 8900 13000 22000
6000 psi 1100 2700 4600 7100 11000 17000
5000 psi 940 2200 3800 5900 9000 14000
4000 psi 750 1800 3000 4800 7200 12000
3000 psi 560 1300 2300 3600 5400 8700
Piston Dia 16mm 25mm 32mm 40mm 50mm 63mm
Rod Dia 10mm 16mm 20mm 25mm 32mm 40mm
Spring return
force, S.A. (lbs)
11 31 44 61 92 97
Max. operating
pressure (psi)
7500 7500 7500 7500 7500 7500
A thread M45 x 1.5 M48 x 1.5 M55 x 1.5 M65 x 1.5 M75 x 1.5 M90 x 2
B .43 .53 .51 .65 .83 1.10
C .43 .53 .67 .85 1.06 1.32
D Dia .394 .630 .787 .984 1.260 1.575
E .236* .276 .394 .394 .394 .551
F x Thread depth M6 x .47 M10 x .59 M12 x .59 M16 x .98 M20 x 1.18 M27 x 1.57
R .157 .157 .157
SW 8mm 13mm 17mm


THREADED UNIVERSAL CYLINDERS — SINGLE ACTING
Short
stroke
Stroke ±.04 8mm (.31) 8mm (.31) 10mm (.39) 10mm (.39) 12mm (.47) 12mm (.47)
L ±.04 2.95 3.31 3.78 3.90 4.29 4.80
Fluid
req'd
(cu. in.)
.10 .24 .49 .77 1.44 2.28
Weight (lbs) 1.5 1.9 3.0 4.2 6.3 9.9
Part No. CLR-
1311-005
-TB
CLR-
1313-005
-TB
CLR-
1314-105
-TB
CLR-
1315-005
-TB
CLR-
1316-005
-TB
CLR-
1317-005
-TB
Long
stroke
Stroke ±.04 20mm (.79) 20mm (.79) 20mm (.79) 20mm (.79) 20mm (.79) 25mm (.98)
L ±.04 4.33 4.49 4.76 4.88 5.28 6.10
Fluid
req'd
(cu. in.)
.25 .60 .98 1.53 2.40 4.75
Weight (lbs) 2.5 2.8 3.9 5.5 8.1 13.2
Part No. CLR-
1311-025
-TB
CLR-
1313-025
-TB
CLR-
1314-125
-TB
CLR-
1315-025
-TB
CLR-
1316-025
-TB
CLR-
1317-035
-TB


THREADED UNIVERSAL CYLINDERS — DOUBLE ACTING
Short
stroke
Stroke ±.04 16mm (.63) 20mm (.79) 25mm (.98) 25mm (.98) 25mm (.98) 30mm (1.18)
L ±.04 2.95 3.31 3.78 3.90 4.29 4.80
Fluid
required,
extend
(cu. in.)
.20 .60 1.23 1.92 2.99 5.71
Fluid
required,
retract
(cu. in.)
.12 .35 .75 1.17 1.77 3.40
Weight (lbs) 1.5 1.9 2.9 4.0 6.1 9.4
Part No. CLR-
1341-105
-TBD
CLR-
1343-105
-TBD
CLR-
1344-105
-TBD
CLR-
1345-105
-TBD
CLR-
1346-105
-TBD
CLR-
1347-105
-TBD
Long
stroke
Stroke ±.04 50mm (1.97) 50mm (1.97) 50mm (1.97) 50mm (1.97) 50mm (1.97) 63mm (2.48)
L ±.04 4.33 4.49 4.76 4.88 5.28 6.10
Fluid
req'd,
extend
(cu. in.)
.61 1.50 2.46 3.83 5.99 11.98
Fluid
required,
retract
(cu. in.)
.37 .88 1.49 2.35 3.54 7.15
Weight (lbs) 2.4 2.7 3.6 5.1 7.5 11.9
Part No. CLR-
1341-165
-TBD
CLR-
1343-165
-TBD
CLR-
1344-165
-TBD
CLR-
1345-165
-TBD
CLR-
1346-165
-TBD
CLR-
1347-175
-TBD
Extra
long
stroke
Stroke ±.04 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94)
L ±.04 6.42 6.46 6.73 6.85 7.24 7.56
Fluid
req'd,
extend
(cu. in.)
1.23 3.00 4.91 7.66 11.98 19.02
Fluid
req'd,
retract
(cu. in.)
.73 1.77 2.99 4.70 7.08 11.35
Weight (lbs) 3.7 4.0 5.2 7.4 10.3 14.8
Part No. CLR-
1341-195
-TBD
CLR-
1343-195
-TBD
CLR-
1344-195
-TBD
CLR-
1345-195
-TBD
CLR-
1346-195
-TBD
CLR-
1347-195
-TBD


ACCESSORIES
Part No.,
lock ring
CLR-
3300-326
-TBA
CLR-
24-HCA
CLR-
3300-992
-TBA
CLR-
3301-661
-TBA
CLR-
73-HCA
CLR-
3300-412
-TBA
Part No.,
radius
contact bolt
CLR-
3614-016
-CB
CLR-
3614-002
-CB
CLR-
3614-028
-CB
CLR-
3614-003
-CB
CLR-
3614-015
-CB
CLR-
3614-017
-CB
Part No.,
pointed
contact bolt
CLR-
3614-032
-CB
CLR-
3614-021
-CB
CLR-
3614-031
-CB
CLR-
3614-022
-CB
CLR-
3614-023
-CB
CLR-
3614-024
-CB

Carr Lane Roemheld Mfg. Co.
fr_1704