USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EQUERRES DE SIX FACES

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (MÉTRIQUE SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-HXB-105300105-400-BS 400mm 400 300 105 38 90.9 76
CL-HXB-105450105-BS 450 92
CL-HXB-200600200-500-BS 500mm 500 600 200 38 173.2 220
CL-HXB-200700200-500-BS 700 255
CL-HXB-225700225-BS 630mm 630 700 225 44 194.8 467
CL-HXB-2001270200-800-BS 800mm 800 1270 200 51 173.2 370
CL-HXB-2001270200-BS 1000mm 1000 1270 200 51 173.2 376


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (POUCE SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-HXB-4124-400-BS 400mm 400 305 108 38 93.5 35
CL-HXB-4184-BS 406 42
CL-HXB-8248-20-BS 500mm 500 610 203 38 176 100
CL-HXB-8288-20-BS 711 116
CL-HXB-9289-BS 630mm 630 711 229 44 198 212
CL-HXB-8508-800-BS 800mm 800 1270 203 51 176 168
CL-HXB-8508-BS 1000mm 1000 1270 203 51 176 171


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-HXB-4124-400-BO 400mm 400 305 108 38 94 35
CL-HXB-4184-BO 406 42
CL-HXB-8248-20-BO 500mm 500 610 203 38 176 100
CL-HXB-8288-20-BO 711 116
CL-HXB-9289-BO 630mm 630 711 229 44 198 212
CL-HXB-8508-800-BO 800mm 800 1270 203 51 176 168
CL-HXB-8508-BO 1000mm 1000 1270 203 51 176 171


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-HXB-4124-400 400mm 400 305 108 38 94 35
CL-HXB-4184 406 42
CL-HXB-8248-20 500mm 500 610 203 38 176 100
CL-HXB-8288-20 711 116
CL-HXB-9289 630mm 630 711 229 44 198 212
CL-HXB-8508 800mm
& 1000mm
800 1270 203 51 176 168

Carr Lane Manufacturing Co.
fr_1989