USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CUBES

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (MÉTRIQUE SIZES)

PART NO. PALLET
SIZE
A B C
(+.8)
T WEIGHT
(KG)
CL-NCB-100650100-300-BS 300mm 300 650 100 38 124
CL-NCB-125450125-300-BS 450 125 82
CL-NCB-125550125-300-BS 550 96
CL-NCB-100650100-400-BS 400mm 400 650 100 38 124
CL-NCB-125450125-400-BS 450 125 82
CL-NCB-125550125-400-BS 550 96
CL-NCB-150450150-BS 450 150 96
CL-NCB-150650150-BS 650 114
CL-NCB-200450200-BS 450 200 112
CL-NCB-200600200-400-BS 600 143
CL-NCB-200700200-400-BS 700 174
CL-NCB-250450250-BS 450 250 137
CL-NCB-250600250-400-BS 600 169
CL-NCB-250700250-400-BS 700 188
CL-NCB-300450300-400-BS 450 300 172
CL-NCB-300600300-400-BS 600 246
CL-NCB-300700300-400-BS 700 284
CL-NCB-200600200-500-BS 500mm 500 600 200 38 165
CL-NCB-200700200-500-BS 700 189
CL-NCB-250600250-500-BS 600 250 173
CL-NCB-250700250-500-BS 700 214
CL-NCB-300450300-500-BS 450 300 198
CL-NCB-300600300-500-BS 600 280
CL-NCB-300700300-500-BS 700 300
CL-NCB-R400600400-500-BS 600 400 455
CL-NCB-R400700400-500-BS 700 509
CL-NCB-250780250-BS 630mm 630 780 250 44 290
CL-NCB-300810300-BS 810 300 38 420
CL-NCB-R350550350-BS* 550 350 44 362
CL-NCB-R350750350-BS* 750 490
CL-NCB-R400600400-630-BS* 600 400 38 455
CL-NCB-R400700400-630-BS* 700 509
CL-NCB-R400950400-BS* 950 650
CL-NCB-R450600450-BS* 600 450 38 413
CL-NCB-R450700450-BS* 700 510
CL-NCB-R450950450-BS* 950 685
CL-NCB-R550950550-BS* 950 550 51 780
CL-NCB-R600700600-BS* 800mm 800 700 600 51 898
CL-NCB-R600900600-BS* 900 1104
CL-NCB-R600950600-BS* 950 1159
CL-NCB-R6001050600-BS* 1050 1418
CL-NCB-R8001400800-BS* 1000mm 1000 1400 800 51 2290
CL-NCB-R9501400950-BS* 1400 950 64 2310


*These sizes have internal ribbing

MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (POUCE SIZES)

PART NO. PALLET
SIZE
A B C
(+.8)
T WEIGHT
(KG)
CL-NCB-4264-300-BS 300mm 300 660 101.6 (4") 38 56
CL-NCB-5185-300-BS 457 127 (5") 37
CL-NCB-5225-300-BS 559 44
CL-NCB-9.2149.2-BS 457 254 (10") 48
CL-NCB-4264-400-BS 400mm 400 660 101.6 (4") 38 56
CL-NCB-5185-400-BS 457 127 (5") 37
CL-NCB-5225-400-BS 559 44
CL-NCB-6186-BS 457 152.4 (6") 44
CL-NCB-6266-BS 660 52
CL-NCB-8188-BS 457 203.2 (8") 51
CL-NCB-8248-400-BS 610 65
CL-NCB-8288-400-BS 711 79
CL-NCB-101810-BS 457 254 (10") 62
CL-NCB-102410-400-BS 610 77
CL-NCB-102810-400-BS 711 85
CL-NCB-121812-400-BS 457 304.8 (12") 78
CL-NCB-122412-400-BS 610 112
CL-NCB-122812-400-BS 711 129
CL-NCB-8248-500-BS 500mm 500 610 203.2 (8") 38 75
CL-NCB-8288-500-BS 711 86
CL-NCB-102410-500-BS 610 254 (10") 79
CL-NCB-102810-500-BS 711 97
CL-NCB-103410-20-BS 864 113
CL-NCB-121812-500-BS 457 304.8 (12") 90
CL-NCB-122412-500-BS 610 127
CL-NCB-122812-500-BS 711 136
CL-NCBR-132513-BS* 635 330.2 (13") 154
CL-NCBR-162416-500-BS* 610 406.4 (16") 207
CL-NCBR-162816-500-BS* 711 231
CL-NCB-103110-BS 630mm 630 787 254 (10") 44 132
CL-NCB-123212-630-BS 813 304.8 (12") 38 191
CL-NCBR-142214-BS* 559 355.6 (14") 44 165
CL-NCBR-143014-BS* 762 223
CL-NCBR-162416-630-BS* 610 406.4 (16") 38 207
CL-NCBR-163816-630-BS* 711 231
CL-NCBR-163816-BS* 965 295
CL-NCBR-182418-BS* 610 457.2 (18") 38 188
CL-NCBR-182818-BS* 711 232
CL-NCBR-183818-BS* 965 311
CL-NCBR-223822-BS* 965 558.8 (22") 51 355
CL-NCBR-242824-BS* 800mm 800 711 609.6 (24") 51 408
CL-NCBR-243624-BS* 914 502
CL-NCBR-243824-BS* 965 527
CL-NCBR-244224-BS* 1067 645
CL-NCBR-325532-BS* 1000mm 1000 1397 812.8 (32") 51 1041
CL-NCBR-375537-BS* 1397 939.8 (37") 64 1050


*These sizes have internal ribbing.

MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T WEIGHT
(KG)
CL-NCB-4264-300-BO 300mm 300 660 102 38 56
CL-NCB-5185-300-BO 457 127 37
CL-NCB-5225-300-BO 559 44
CL-NCB-9.2149.2-BO 457 254 48
CL-NCB-4264-400-BO 400mm 400 660 102 38 56
CL-NCB-5185-400-BO 457 127 37
CL-NCB-5225-400-BO 559 44
CL-NCB-6186-BO 457 152 44
CL-NCB-6266-BO 660 52
CL-NCB-8188-BO 457 203 51
CL-NCB-8248-400-BO 610 65
CL-NCB-8288-400-BO 711 79
CL-NCB-101810-BO 457 254 62
CL-NCB-102410-400-BO 610 77
CL-NCB-102810-400-BO 711 85
CL-NCB-121812-400-BO 457 305 78
CL-NCB-122412-400-BO 610 112
CL-NCB-122812-400-BO 711 129
CL-NCB-8248-500-BO 500mm 500 610 203 38 75
CL-NCB-8288-500-BO 711 86
CL-NCB-102410-500-BO 610 254 79
CL-NCB-102810-500-BO 711 97
CL-NCB-103410-20-BO 864 113
CL-NCB-121812-500-BO 457 305 90
CL-NCB-122412-500-BO 610 127
CL-NCB-122812-500-BO 711 136
CL-NCBR-132513-BO* 635 330 154
CL-NCBR-162416-500-BO* 610 406 207
CL-NCBR-162816-500-BO* 711 231
CL-NCB-103110-BO 630mm 630 787 254 44 132
CL-NCB-123212-630-BO 813 305 38 191
CL-NCBR-142214-BO* 559 356 44 165
CL-NCBR-143014-BO* 762 223
CL-NCBR-162416-630-BO* 610 406 38 207
CL-NCBR-163816-630-BO* 711 231
CL-NCBR-163816-BO* 965 295
CL-NCBR-182418-BO* 610 457 38 188
CL-NCBR-182818-BO* 711 232
CL-NCBR-183818-BO* 965 311
CL-NCBR-223822-BO* 965 559 51 355
CL-NCBR-242824-BO* 800mm 800 711 610 51 408
CL-NCBR-243624-BO* 914 502
CL-NCBR-243824-BO* 965 527
CL-NCBR-244224-BO* 1067 645
CL-NCBR-325532-BO* 1000mm 1000 1397 813 51 1041
CL-NCBR-375537-BO* 1397 940 64 1050


*These sizes have internal ribbing

UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T WEIGHT
(KG)
CL-NCB-4264-300 300mm 300 660 102 38 56
CL-NCB-5185-300 457 127 37
CL-NCB-5225-300 559 44
CL-NCB-9.21492 457 254 48
CL-NCB-4264-400 400mm 400 660 102 38 56
CL-NCB-5185-400 457 127 37
CL-NCB-5225-400 559 44
CL-NCB-6186 457 152 44
CL-NCB-6266 660 52
CL-NCB-8188 457 203 51
CL-NCB-8248-400 610 65
CL-NCB-8288-400 711 79
CL-NCB-101810 457 254 62
CL-NCB-102410-400 610 77
CL-NCB-102810-400 711 85
CL-NCB-121812-400 457 305 78
CL-NCB-122412-400 610 112
CL-NCB-122812-400 711 129
CL-NCB-8248-500 500mm 500 610 203 38 75
CL-NCB-8288-500 711 86
CL-NCB-102410-500 610 254 79
CL-NCB-102810-500 711 97
CL-NCB-103410-20 864 113
CL-NCB-121812-500 457 305 90
CL-NCB-122412-500 610 127
CL-NCB-122812-500 711 136
CL-NCBR-132513* 635 330 154
CL-NCBR-162416-500* 610 406 207
CL-NCBR-162816-500* 711 231
CL-NCB-103110 630mm 630 787 254 44 132
CL-NCB-123212-630 813 305 38 191
CL-NCBR-142214* 559 356 44 165
CL-NCBR-143014* 762 223
CL-NCBR-162416-630* 610 406 38 207
CL-NCBR-163816-630* 711 231
CL-NCBR-163816* 965 295
CL-NCBR-182418* 610 457 38 188
CL-NCBR-182818* 711 232
CL-NCBR-183818* 965 311
CL-NCBR-223822* 965 559 51 355
CL-NCBR-242824* 800mm 800 711 610 51 408
CL-NCBR-243624* 914 502
CL-NCBR-243824* 965 527
CL-NCBR-244224* 1067 645
CL-NCBR-325532* 1000mm 1000 1397 813 51 1041
CL-NCBR-375537* 1397 940 64 1050


*These sizes have internal ribbing
Carr Lane Manufacturing Co.
fr_1986