USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES FILETÉES
Á GABARIT DE PERCAGE

 


TAILLES DE FORET STANDARD

Example complete part no.: TTB-24-.0520 (TTB-24 with .0520" ID)

THREADED TEMPLATE BUSHINGS — STANDARD
(ORDER BUSHING AND RETAINER RING SEPARATELY)

A
ID RANGE
B
OD
C
LENGTH
D
DIA
E G
DIA
H BASIC
BUSHING
PART NO.
RETAINER
RING
PART NO.
TEMPLATE
THICKNESS
PRICE
.0520-.1960
#55-#9
1.30-5.00mm
3/8 1/2 .425 3/8-24
LH
1/2 3/8 TTB-24 TTR-24-6 3/64-1/8 CONTACT
FACTORY
5/16 TTR-24-5 9/64-3/16
3/16 TTR-24-3 13/64-3/8
.1960-.3160
#9-0
5.00-8.00mm
1/2 1/2 .550 1/2-20
LH
5/8 3/8 TTB-32 TTR-32-6 3/64-1/8
5/16 TTR-32-5 9/64-3/16
3/16 TTR-32-3 13/64-3/8
.3125-.4375
5/16-7/16
7.90-11.00mm
5/8 1/2 .675 5/8-18
LH
3/4 3/8 TTB-40 TTR-40-6 3/64-1/8
5/16 TTR-40-5 9/64-3/16
3/16 TTR-40-3 13/64-3/8
.3125-.5312
5/16-17/32
8.00-13.00mm
3/4 1/2 .800 3/4-16
LH
1 3/8 TTB-48 TTR-48-6 3/64-1/8
5/16 TTR-48-5 9/64-3/16
3/16 TTR-48-3 13/64-3/8
.5000-.7656
1/2-49/64
13.00-19.00mm
1 1/2 1.050 1"-14
LH
1-1/4 3/8 TTB-64 TTR-64-6 3/64-1/8
5/16 TTR-64-5 9/64-3/16
3/16 TTR-64-3 13/64-3/8



Example complete part no.: TTBF-24-.0520 (TTBF-24 with .0520" ID)

THREADED TEMPLATE BUSHINGS — FLANGED
(ORDER BUSHING AND RETAINER RING SEPARATELY)

A
ID RANGE
B
OD
C
LENGTH
D
DIA
E G
DIA
H BASIC
BUSHING
PART NO.
RETAINER
RING
PART NO.
TEMPLATE
THICKNESS
PRICE
.0520-.1960
#55-#9
1.30-5.00mm
3/8 1/2 .425 3/8-24
LH
1/2 3/8 TTBF-24 TTR-24-6 3/64-1/8 CONTACT
FACTORY
5/16 TTR-24-5 9/64-3/16
3/16 TTR-24-3 13/64-3/8
.1960-.3160
#9-0
5.00-8.00mm
1/2 1/2 .550 1/2-20
LH
5/8 3/8 TTBF-32 TTR-32-6 3/64-1/8
5/16 TTR-32-5 9/64-3/16
3/16 TTR-32-3 13/64-3/8
.3125-.4375
5/16-7/16
7.90-11.00mm
5/8 1/2 .675 5/8-18
LH
3/4 3/8 TTBF-40 TTR-40-6 3/64-1/8
5/16 TTR-40-5 9/64-3/16
3/16 TTR-40-3 13/64-3/8
.3125-.5312
5/16-17/32
8.00-13.00mm
3/4 1/2 .800 3/4-16
LH
1 3/8 TTBF-48 TTR-48-6 3/64-1/8
5/16 TTR-48-5 9/64-3/16
3/16 TTR-48-3 13/64-3/8
.5000-.7656
1/2-49/64
13.00-19.00mm
1 5/8 1.050 1"-14
LH
1-1/4 3/8 TTBF-64 TTR-64-6 3/64-1/8
5/16 TTR-64-5 9/64-3/16
3/16 TTR-64-3 13/64-3/8



SOCKET-TYPE INSTALLATION TOOLS
PART NO. FOR INSTALLING RETAINER RINGS
TTBT-24 TTR-24-3 TTR-24-5 TTR-24-6
TTBT-32 TTR-32-3 TTR-32-5 TTR-32-6
TTBT-40 TTR-40-3 TTR-40-5 TTR-40-6
TTBT-48 TTR-48-3 TTR-48-5 TTR-48-6
TTBT-64 TTR-64-3 TTR-64-5 TTR-64-6

Carr Lane Manufacturing Co.
fr_2072