USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KONISCHER PRÄZISIONSBOLZEN

 


BEARBEITBARER BOLZENROHLING (ZOLL)
PART NO.,
INDEX PLUNGER
CL-22014-TIP CL-22012-TIP CL-22114-TIP CL-22112-TIP CL-22214-TIP CL-22212-TIP
PART NO.,
BUSHING
CL-22032-TIPB CL-22030-TIPB CL-22132-TIPB CL-22130-TIPB CL-22232-TIPB CL-22230-TIPB
PLUNGER DIA 1/2" (12.700) 3/4" (19.050) 1" (25.400)
A DIA NOMINAL 3/4" 1-1/8" 1-1/2"
ACTUAL 19.096/19.088
GROUND
19.46/19.43
UNGROUND
28.621/28.613
GROUND
28.98/28.95
UNGROUND
38.153/38.146
GROUND
38.50/38.48
UNGROUND
B 35 51 57
C 12.5 16 19
D 28.5 41.5 54
H 8 9.5 9.5
J 2.4 3.2 3.2
K 3.2 3.2 3.2
L 3.2 3.2 3.2
M DIA 22 32 41.5
P DIA 12.5 28.5 23.8

Carr Lane Manufacturing Co.
de_1960