USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Besonderheiten
Ausmaße
Anwendungen
Foto-Vergrößerung
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
EXTENDING CLAMPS
»
Flat Pivot Clamps
FLACHSPANNPRATZEN
AUSFAHRENDE SPANNPRATZEN — PENDELAUFLAGEN
Clamping force (kN)
500 bar
13.6
22
400 bar
10.9
4100
300 bar
8.2
3400
200 bar
5.4
2700
Fluid req'd (cu.in.)
.34
.75
Max. operating pressure (psi)
7500
7500
Clamping stroke, H
.35
.39
A
4.27
5.08
B
2.36
2.95
C
2.30
2.89
D
.394
.531
E
1.34
1.65
F
.94
1.12
G1
.55
.69
G2
.63
.75
G3
.63
.75
H1 (Max. clamping height)
1.10
1.36
H2 (Min. clamping height)
.75
.96
H3 (Vertical clamping direction)
.79
1.02
I
.59
.79
K Dia
.47
.63
L1
1.77
1.73
L2
1.18
.83
M
.807
1.024
N
1.850
2.283
P Dia
.260
.335
R Dia
.433
.531
S
.47
.51
T
1.594
1.811
U±.0008
1.6535
1.7323
V
.75
.87
W
.75
0
X
3.012
2.598
Y1±.0008
.5118
—
Y2±.0008
—
0.3937
Z
1.26
1.14
Part No.
CLR-1824-202-EXD
CLR-1824-262-EXD
AUSFAHRENDE SPANNPRATZEN — KUGELFORMIGE NASE
Clamping force (lbs)
7500 psi
2900
5000
6000 psi
2300
4000
5000 psi
1900
3300
4000 psi
1500
2600
3000 psi
1200
2000
Fluid req'd (cu.in.)
.58
1.23
Max. operating pressure (psi)
7500
7500
Clamping stroke, H
.47
.63
A
4.27
5.08
B
2.36
2.95
C
2.30
2.89
D
.394
.531
E
1.34
1.65
F
.94
1.12
G1
.63
.71
G2
.79
.89
G3
.77
.87
H1 (Max. clamping height)
1.18
1.50
H2 (Min. clamping height)
.71
.87
H3 (Vertical clamping direction)
.83
1.10
I
.59
.79
L1
1.77
1.73
L2
1.18
.83
M
.807
1.024
N
1.850
2.283
P Dia
.260
.335
R Dia
.433
.531
S
.47
.51
T
1.594
1.811
U±.0008
1.6535
1.7323
V
.75
.87
W
.75
0
X
3.012
2.598
Y1±.0008
.5118
—
Y2±.0008
—
.3937
Z
1.26
1.14
Part No.
CLR-1824-201-EXD
CLR-1824-261-EXD
de_1632