USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NULLPUNKT-
SCHNELLWECHSEL-SPANNSYSTEM

 


SPEEDY CLAMPING PLATE
STARTER KITS

Clamping force per module (lbs) 2200
Number of modules 2
Maximum allowable side force (lbs) 1600
Fluid required (cu. in.) 1.22
Maximum operating pressure (psi) 1160
Clamping time (sec) 2
Release time (sec) 2
Operating temperature (ºF) 50-175
Repeatability .0004
Prepositioning ±.12
Part No. CLRS-803-710-ZK


KIT COMPONENTS
Item Quantity Part No.
Speedy Clamping Plate 1
Air Pump Unit 1 CLRS-803-411-ZAP
Male Quick Disconnect 1 CLRS-804-368-ZF
Protective Plugs 2 CLRS-704-094-ZA
Plug Installation Tool 1 CLRS-704-094-01-ZA
Safety Rupture Plug 1 CLRS-803-790-ZF
Socket-Head Cap Screws 4 CLRS-931-059-ZA
Square Washers 4 CLRS-704-020-ZA
Zero-Point Locating Posts 4 CLRS-804-209-ZN

Carr Lane Roemheld Mfg. Co.
de_2008