USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
FITTINGS & ACCESSORIES
»
Manifolds
MANIFOLDS
4 BRANCH
Part No.
Maximum
operating
pressure (psi)
Port size
Number
of ports
CLR-104-BP
7500
1/4 BSPP
5
6 BRANCH
Part No.
Maximum
operating
pressure (psi)
Port size
Number
of ports
CLR-106-BP
7500
1/4 BSPP
7
en_1792