SPEEDY CLAMPING PLATE STARTER KITS
| Clamping force per module (lbs) |
2200 |
| Number of modules |
2 |
| Maximum allowable side force (lbs) |
1600 |
| Fluid required (cu. in.) |
1.22 |
| Maximum operating pressure (psi) |
1160 |
| Clamping time (sec) |
2 |
| Release time (sec) |
2 |
| Operating temperature (ºF) |
50-175 |
| Repeatability |
.0004 |
| Prepositioning |
±.12 |
| Part No. |
CLRS-803-710-ZK |
|