USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERTS

 


THINWALL, INTERNAL THREAD LOCKING—STAINLESS STEEL (USA)
INSERT DIMENSIONS

PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA
(SQ. IN.)
MS
EQUIVALENT
NAS
EQUIVALENT
INSTALLATION
TOOL
PART NO.
CL-1032-TSKSL #10-32 5/16-18 .31 .094 MS 51830-201L NAS 1394C3L CL-10-KST
CL-1420-TSKSL 1/4-20 3/8-16 .37 .173 MS 51830-106L CL-14-KST
CL-51618-TSKSL 5/16-18 7/16-14 .43 .232 MS 51830-107L CL-516-KST
CL-3816-TSKSL 3/8-16 1/2-13 .50 .337 MS 51830-108L CL-38-KST
CL-1213-TSKSL 1/2-13 5/8-11 .68 .591 MS 51830-110L CL-12-KST


THINWALL, INTERNAL THREAD LOCKING (USA)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA  REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK 
DIA
MIN
THREAD
LENGTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
CL-1032-TSKSL I .323 .37 5/16-18 7/32 5/32
CL-1420-TSKSL Q .385 .43 3/8-16 9/32 3/16
CL-51618-TSKSL X .447 .50 7/16-14 11/32 3/16
CL-3816-TSKSL 29/64 .510 .56 1/2-13 13/32 3/16
CL-1213-TSKSL 37/64 .635 .68 5/8-11 17/32 3/16

Carr Lane Manufacturing Co.
en_2059