USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLACAS MAESTRAS

 


MASTER PLATES FOR 3-JAW CHUCKS
(SET OF 3 PLATE SECTIONS)

PART NO.
(SET OF 3
PLATE SECTIONS)
PLATE
DIAMETER
CHUCK
SIZES
SEGMENT
DIAMETER
RANGE
WEIGHT
PER SECTION
(LBS)
CL-18MP-SETOF3 18 10"+ 1" ID up to 19" OD 17
CL-21MP-SETOF3 21 12"+ 1" ID up to 22" OD 23
CL-24MP-SETOF3 24 12"+ 1" ID up to 26" OD 30
CL-30MP-SETOF3 30 15"+ 1" ID up to 32" OD 47
CL-36MP-SETOF3 36 18"+ 1" ID up to 36" OD 67
CL-48MP-SETOF3 48 24"+ 1" ID up to 50" OD 117
CL-60MP-SETOF3 60 30"+ 1" ID up to 60" OD 183



JAW SEGMENTS FOR MASTER PLATES (3-JAW CHUCKS)
PART NO.
(SINGLE
JAW SEGMENT)
PLATE
DIAMETER
JAW
O.D.
JAW
I.D.
JAW
HEIGHT
WEIGHT
PER JAW
(KG)
CL-10SP2 457 254 51 51 2.3
CL-10SP4 102 4.5
CL-10SP6 152 6.8
CL-10SP8 203 9.1
CL-11-1SP2.5 279 25 63.5 4.4
CL-12-1SP2.5 305 25 63.5 5.3
CL-13-1SP2.5 330 25 63.5 5.9
CL-14-4SP3 356 102 76 6.4
CL-14-5SP3 127 76 6.1
CL-15-7SP2 381 178 51 5
CL-15-7SP4 102 8.2
CL-15-7SP6 152 11.4
CL-15-9SP2 229 51 3.6
CL-15-9SP4 102 7.3
CL-15-9SP6 152 10.9
CL-16-1SP4 406 25 102 13.6
CL-16-7SP3 178 76 7.3
CL-18-12SP2 457 305 51 5
CL-18-12SP4 102 8.2
CL-18-12SP6 152 13.2
CL-18-12SP8 203 16.4
CL-19-9SP3 483 229 76 9.5
CL-21-12SP2 610 533 305 51 7.7
CL-22-10SP2 559 254 51 10
CL-22-10SP3 76 14.1
CL-22-16SP2 406 51 5.5
CL-22-16SP4 102 11.4
CL-24-15SP2 610 381 51 8.2
CL-24-15SP4 102 16.4
CL-24-18SP2 457 51 6.4
CL-24-18SP4 102 11.8
CL-24-18SP6 152 18.6
CL-26-18SP2 660 457 51 8.6
CL-26-18SP4 102 16.4
CL-30-24SP2 762 762 610 51 8.6
CL-30-24SP4 102 16.8
CL-32-26SP4 813 660 102 28.2
CL-36-28SP4 914 914 711 102 28.6
CL-36-28SP6 152 38.2
CL-36-30SP2 762 51 12.3
CL-36-30SP4 102 22.7
CL-38-30SP4 1219 965 762 102 29.1
CL-40-30SP2 1016 762 51 16.8
CL-40-30SP4 102 33.2
CL-40-32SP4 813 102 30.5
CL-42-36SP2 1067 914 51 11.4
CL-42-36SP4 102 23.2
CL-44-34SP2 1118 864 51 19.5
CL-44-34SP4 102 44.5
CL-48-38SP2 1219 965 51 21.8
CL-48-42SP2 1067 51 13.2
CL-48-42SP4 102 25.5
CL-50-40SP2 1270 1016 51 28.6
CL-50-40SP4 102 42.7
CL-54-40SP2 1524 1372 1016 51 26.8
CL-60-50SP2 1524 1270 51 33.6

Carr Lane Manufacturing Co.
es_1978