USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REFORZADOS
ANILLOS PARA LEVANTAR GIRATORIOS
DE FUERZA LATERAL

 


METRIC
PART NO. LOAD
RATING
(LBS)
A B C D E F G H K
DIA
L M1 M2 N O P INSTALL.
TORQUE
(FT-LBS)
CLM-36805-SPHR 400 M8 22 34 13 14 120 19 99 56 5 73 81 32 130 108 9.5
CLM-36810-SPHR 450 M10 36 24 71 16
CLM-36815-SPHR 1050 M12 38 37 69 37
CLM-36820-SPHR 1900 M16 42 65 80
CLM-36825-SPHR 2200 M20 46 61 135
CLM-36830-SPHR 3000 M20 32 57 19 39 159 22 133 79 6 83 106 41 171 143 135
CLM-36835-SPHR 4200 M24 61 43 79 311


INCH
PART NO. LOAD
RATING
(LBS)
A B C D E F G H K
DIA
L M1 M2 N O P INSTALL.
TORQUE
(FT-LBS)
CL-36305-SPHR 400 5/16"-18 22 34 13 12 120 19 99 55.5 5.5 73 81 2 130 108 9.5
CL-36310-SPHR 450 3/8"-16 35 72 16
CL-36315-SPHR 1100 1/2"-13 39 25 69 37
CL-36320-SPHR 1900 5/8"-11 42 74 80
CL-36325-SPHR 2200 3/4"-10 45 31 75 135
CL-36330-SPHR 3100 3/4"-10 32 54 19 32 159 22 133 82.5 .25 102 106 41 171 143 135
CL-36335-SPHR 3600 7/8"-9 57 99 217
CL-36340-SPHR 4500 1"-8 60 38 95 311

Carr Lane Manufacturing Co.
es_1859