USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CUBOS DE FIJACIÓN DE DOS CARAS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (MÉTRICO SIZES)

PART NO. PALLET
SIZE
A B C D
(+.8)
T V WEIGHT
(KG)
CL-DPA-75400490-300-BS* 300mm 300 490 400 75 38 457 63
CL-DPA-100300450-300-BS* 450 300 100 406 56
CL-DPA-150300450-BS* 150 75
CL-DPA-75400490-400-BS* 400mm 400 490 400 75 38 457 63
CL-DPA-100200490-BS* 490 200 100 457 52
CL-DPA-100300450-400-BS* 450 300 406 66
CL-DPA-100400500-BS* 500 400 470 82
CL-DPA-100400630-BS* 630 572 107
CL-DPA-100410500-BS* 500 410 44 457 86
CL-DPA-150450500-BS* 500 450 150 38 457 98
CL-DPA-200400500-BS 500 400 200 457 93
CL-DPA-200400600-BS 600 559 118
CL-DPA-305375525-BS 525 375 305 64 648 129
CL-DPA-150500600-BS* 500mm 500 600 500 150 51 483 139
CL-DPA-150500700-BS* 700 51 572 122
CL-DPA-200400650-BS 650 400 200 38 559 164
CL-DPA-200500600-BS 600 500 660 205
CL-DPA-200500725-BS 725 64 584 130
CL-DPA-200650850-BS 850 650 38 508 147
CL-DPA-250500725-BS 725 500 250 635 147
CL-DPA-100600600-BS* 630mm 630 600 600 100 762 273
CL-DPA-100630800-BS* 800 630 673 153
CL-DPA-150630750-BS* 750 630 150 38 559 170
CL-DPA-150710875-BS 875 710 51 762 232
CL-DPA-200630750-BS 750 630 200 51 914 489
CL-DPA-200650700-BS 700 650 51 711 286
CL-DPA-250630750-BS 750 630 250 838 292
CL-DPA-250630900-BS 900 920 465
CL-DPA-2506301050-BS 1050 38 711 241
CL-DPA-250750900-BS 900 750 38 711 264
CL-DPA-2507501050-BS 800mm 800 1050 750 250 864 336
CL-DPA-1509251400-BS* 1000mm 1000 1350 925 150 1016 750


*Solid casting without center core

MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INGLÉS SIZES)

PART NO. PALLET
SIZE
A B C D
(+.8)
T V WEIGHT
(KG)
CL-DPA-31619.5-300-BS* 300mm 300 495 406 76.2 (3") 38 457 63
CL-DPA-41218-300-BS* 457 305 101.6 (4") 406 56
CL-DPA-61218-BS* 300 152.4 (6") 75
CL-DPA-31619.5-400-BS* 400mm 400 495 406 76.2 (3") 38 457 63
CL-DPA-4819.5-BS* 495 203 101.6 (4") 457 52
CL-DPA-41218-400-BS* 457 305 406 66
CL-DPA-41520-BS* 508 381 470 82
CL-DPA-41524-BS* 610 572 107
CL-DPA-41620-BS* 508 406 44 457 86
CL-DPA-61820-BS* 508 457 152.4 (6") 38 457 98
CL-DPA-81520-BS 508 400 203.2 (8") 457 93
CL-DPA-81524-BS 610 559 118
CL-DPA-81528-BS 711 64 648 129
CL-DPA-121521-BS 533 381 304.8 (12") 51 483 139
CL-DPA-41624-BS 500mm 500 610 508 101.6 (4") 51 572 122
CL-DPA-62024-BS* 610 152.4 (6") 38 559 164
CL-DPA-62028-BS* 711 660 205
CL-DPA-81526-2.5-BS 660 381 203.2 (8") 64 584 130
CL-DPA-82024-BS 610 508 38 508 147
CL-DPA-82029-BS 737 635 147
CL-DPA-82634-BS 864 660 762 273
CL-DPA-102029-BS 737 508 254 (10") 673 153
CL-DPA-42424-BS* 630mm 630 610 610 101.6 (4") 38 559 170
CL-DPA-42532-BS* 813 630 51 762 232
CL-DPA-5.54039-BS 991 1016 139.7 (5.5") 51 914 489
CL-DPA-62530-BS* 762 630 152.4 (6") 51 711 286
CL-DPA-62835-BS* 889 711 838 292
CL-DPA-63638-BS 965 914 920 465
CL-DPA-82530-BS 762 635 203.2 (8") 38 711 241
CL-DPA-102530-BS 762 635 254 (10") 38 711 264
CL-DPA-102536-BS 914 864 336
CL-DPA-102542-BS 1067 1016 353
CL-DPA-103036-BS 914 762 51 864 357
CL-DPA-122030-BS 762 508 304.8 (12") 38 711 191
CL-DPA-103042-BS 800mm 800 1067 762 254 (10") 51 1011 418
CL-DPA-63755-BS* 1000mm 1000 1346 940 152.4 (6") 51 762 750


*Solid casting without center core

MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C D T V WEIGHT
(KG)
CL-DPA-31619.5-300-BO* 300mm 300 495 406 76  38 457 63
CL-DPA-41218-300-BO* 457 305 102 406 56
CL-DPA-61218-BO* 300 152 75
CL-DPA-31619.5-400-BO* 400mm 400 495 406 76 38 457 63
CL-DPA-4819.5-BO* 495 203 102 457 52
CL-DPA-41218-400-BO* 457 305 406 66
CL-DPA-41520-BO* 508 381 470 82
CL-DPA-41524-BO* 610 572 107
CL-DPA-41620-BO* 508 406 44 457 86
CL-DPA-61820-BO* 508 457 152 38 457 98
CL-DPA-81520-BO 508 400 203 457 93
CL-DPA-81524-BO 610 559 118
CL-DPA-81528-BO 711 64 648 129
CL-DPA-121521-BO 533 381 305 51 483 139
CL-DPA-41624-BO 500mm 500 610 508 102 51 572 122
CL-DPA-62024-BO* 610 152 38 559 164
CL-DPA-62028-BO* 711 660 205
CL-DPA-81526-2.5-BO 660 381 203 64 584 130
CL-DPA-82024-BO 610 508 38 508 147
CL-DPA-82029-BO 737 635 147
CL-DPA-82634-BO 864 660 762 273
CL-DPA-102029-BO 737 508 254 673 153
CL-DPA-42424-BO* 630mm 630 610 610 102 38 559 170
CL-DPA-42532-BO* 813 630 51 762 232
CL-DPA-5.54039-BO 991 1016 140 51 914 489
CL-DPA-62530-BO* 762 630 152 51 711 286
CL-DPA-62835-BO* 889 711 838 292
CL-DPA-63638-BO 965 914 920 465
CL-DPA-82530-BO 762 635 203 38 711 241
CL-DPA-102530-BO 762 635 254 38 711 264
CL-DPA-102536-BO 914 864 336
CL-DPA-102542-BO 1067 1016 353
CL-DPA-103036-BO 914 762 51 864 357
CL-DPA-122030-BO 762 508 305 38 711 191
CL-DPA-103042-BO 800mm 800 1067 762 254 51 1011 418
CL-DPA-63755-BO* 1000mm 1000 1346 940 152 51 762 750


*Solid casting without center core

UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C D T V WEIGHT
(KG)
CL-DPA-31619.5-300* 300mm 300 495 406 76 38 457 63
CL-DPA-41218-300* 457 305 102 406 56
CL-DPA-61218* 300 152 75
CL-DPA-31619.5-400* 400mm 400 495 406 76 38 457 63
CL-DPA-4819.5* 495 203 102 457 52
CL-DPA-41218-400* 457 305 406 66
CL-DPA-41520* 508 381 470 82
CL-DPA-41524* 610 572 107
CL-DPA-41620* 508 406 44 457 86
CL-DPA-61820* 508 457 152 38 457 98
CL-DPA-81520 508 400 203 457 93
CL-DPA-81524 610 559 118
CL-DPA-81528 711 64 648 129
CL-DPA-121521 533 381 305 51 483 139
CL-DPA-41624 500mm 500 610 508 102 51 572 122
CL-DPA-62024* 610 152 38 559 164
CL-DPA-62028* 711 660 205
CL-DPA-81526-2.5 660 381 203 64 584 130
CL-DPA-82024 610 508 38 508 147
CL-DPA-82029 737 635 147
CL-DPA-82634 864 660 762 273
CL-DPA-102029 737 508 254 673 153
CL-DPA-42424* 630mm 630 610 610 102 38 559 170
CL-DPA-42532* 813 630 51 762 232
CL-DPA-5.54039 991 1016 140 51 914 489
CL-DPA-62530* 762 630 152 51 711 286
CL-DPA-62835* 889 711 838 292
CL-DPA-63638 965 914 920 465
CL-DPA-82530 762 635 203 38 711 241
CL-DPA-102530 762 635 254 38 711 264
CL-DPA-102536 914 864 336
CL-DPA-102542 1067 1016 353
CL-DPA-103036 914 762 51 864 357
CL-DPA-122030 762 508 305 38 711 191
CL-DPA-103042 800mm 800 1067 762 254 51 1011 418
CL-DPA-63755* 1000mm 1000 1346 940 152 51 762 750


*Solid casting without center core
Carr Lane Manufacturing Co.
es_1983