USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Características
Dimensiones
Ampliación de Foto
TOGGLE CLAMPS
»
AIR-POWERED CLAMPS
»
AIR ACCESSORIES
»
Reed Switches
INTERRUPTORES DE LENGÜETA
SWITCH PART NO.
24" LEAD
CL-1000-MRS-24
CL-2000-MRS-24
144" LEAD
CL-1000-MRS-144
CL-2000-MRS-144
FITS CLAMPS
CL-500-PTC-MP
CL-1000-PTC-MP
CL-1001-PTC-MP
CL-1500-PPC-MP
CL-2000-PTC-MP
CL-2001-PTC-MP
A
2.06
2.56
CONTACT FUNCTION
SPST NORMALLY OPEN
CONTACT RATING
10 WATTS MAX
CURRENT RATING
500 mA MAX (RESISTIVE)
SWITCHING VOLTAGE
200 VOLTS MAX AC/DC
SWITCHING SPEED
1.0 MILLISECONDS
OPERATING TEMPERATURE
-25ºC TO 85ºC
VOLTAGE DROP
NONE
es_2032