BLANK MACHINABLE END (INCH)
PART NO., INDEX PLUNGER |
CL-22002-SIP |
CL-22102-SIP |
CL-22202-SIP |
PART NO., BUSHING |
CL-22028-SIPB |
CL-22128-SIPB |
CL-22228-SIPB |
| PLUNGER DIA |
1/2" (12.700) |
3/4" (19.050) |
1" (25.400) |
| A DIA |
NOMINAL |
3/4" |
1-1/8" |
1-1/2" |
| ACTUAL |
19.096/19.088 GROUND |
28.621/28.613 GROUND |
38.153/38.146 GROUND |
| B |
35 |
51 |
57 |
| C |
12.5 |
16 |
19 |
| D |
28.5 |
38 |
47.5 |
| H |
8 |
12.5 |
16 |
| J |
2.4 |
3.2 |
3.2 |
| K |
3.2 |
3.2 |
3.2 |
| L |
3.2 |
3.2 |
3.2 |
| M DIA |
22 |
32 |
41.5 |
| P DIA |
12.5 |
28.5 |
23.8 |
|