USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ACCUMULATORS

 



Size Compact Large
Max. operating pressure (psi) 7500 7500
Min. operating pressure (psi) 1800 1800
Accumulator volume at 7500 psi (cu. in.) .61 3.60
Accumulator volume at 1800 psi (cu. in.) .16 0.90
Accumulator gas preload (psi) 1450 1450
Weight (lbs) 5.0 5.0
Part No. CLR-9606-102-PDA CLR-500-PDA

Carr Lane Roemheld Mfg. Co.
si_1185