USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LEVER HANDLES

 


STAINLESS STEEL — TAPPED (METRIC)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CLM-10-AHL-3-S 3 100 24 10 40 M10 16 2.5 14 75 25 4.5
CLM-12-AHL-4-S 4 115 28 12 48.5 M12 19 4.5 17 90 30


STAINLESS STEEL — TAPPED (INCH)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CL-6-AHL-3-S 3 100 24 10 40 3/8"-16 16 2.5 14 75 25 4.5
CL-8-AHL-4-S 4 115 28 12 48.5 1/2"-13 19 4.5 17 90 30


STAINLESS STEEL — STUD TYPE (METRIC)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CLM-1050-AHL-3-S 3 100 24 10 40 M10 50 16 2.5 75 25 4.5
CLM-1250-AHL-4-S 4 115 28 12 48.5 M12 50 19 4.5 90 30


STAINLESS STEEL — STUD TYPE (INCH)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CL-613-AHL-3-S 3 100 24 10 40 3/8"-16 32 16 2.5 75 25 4.5
CL-625-AHL-3-S 63
CL-813-AHL-4-S 4 115 28 12 48.5 1/2"-13 32 19 4.5 90 30
CL-825-AHL-4-S 63

Carr Lane Manufacturing Co.
si_1836