USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EIGHT-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-OCT-100500250-BS 400mm 400 500 100 46 125 160
CL-OCT-110500280-400-BS 110 38 140 145
CL-OCT-110500280-500-BS 500mm 500 500 110 38 140 145
CL-OCT-125575400-BS 575 125 46 150 240
CL-OCT-150600390-BS 630mm 630 600 150 38 200 270
CL-OCT-150700390-BS 700 200 295


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-OCT-42010-BS 400mm 400 508 102 46 127 (5") 73
CL-OCT-42011-400-BS 114 38 139.7 (5.5") 66
CL-OCT-42011-500-BS 500mm 500 508 114 38 139.7 (5.5") 66
CL-OCT-52312-BS 584 127 46 152.4 (6") 109
CL-OCT-62415-BS 630mm 630 610 152 38 190.5 (7.5") 123
CL-OCT-62815-BS 711 134


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-OCT-42010-BO 400mm 400 508 102 46 127 73
CL-OCT-42011-400-BO 114 38 140 66
CL-OCT-42011-500-BO 500mm 500 508 114 38 140 66
CL-OCT-52312-BO 584 127 46 152 109
CL-OCT-62415-BO 630mm 630 610 152 38 191 123
CL-OCT-62815-BO 711 134


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-OCT-42010 400mm 400 508 102 46 127 73
CL-OCT-42011-400 114 38 140 66
CL-OCT-42011-500 500mm 500 508 114 38 140 66
CL-OCT-52312 584 127 46 152 109
CL-OCT-62415 630mm 630 610 152 38 191 123
CL-OCT-62815 711 134

Carr Lane Manufacturing Co.
si_1990