USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREE-SIDED
RELIEVED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-NCY-7550075-BS 300mm 300 500 75 38 151.6 217
CL-NCY-115700115-BS 400mm 400 700 115 38 168.9 338
CL-NCY-7570075-BS 500mm 500 700 75 38 151.6 272
CL-NCY-150700150-BS 150 51 187.6 332
CL-NCY-175700175-BS 190 38 223.8 310
CL-NCY-150700150-630-BS 630mm 630 700 150 51 187.6 402
CL-NCY-175700175-630-BS 190 223.8 380


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.4)
WEIGHT
(KG)
CL-NCY-3203-BS 300mm 300 508 76 (3") 38 154 217
CL-NCY-4.5284.5-BS 400mm 400 711 114 (4.5") 38 172.3 338
CL-NCY-3283-BS 500mm 500 711 76 (3") 38 154 272
CL-NCY-6286-BS 152 (6") 51 190.7 332
CL-NCY-7287-BS 190 (7.5") 38 223.6 310
CL-NCY-6286-630-BS 630mm 630 711 152 (6") 51 190.7 402
CL-NCY-7287-630-BS 190 (7.5") 223.6 380


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-NCY-3203-BO 300mm 300 508 76 38 154 217
CL-NCY-4.5284.5-BO 400mm 400 711 114 38 172 338
CL-NCY-3283-BO 500mm 500 711 76 38 154 272
CL-NCY-6286-BO 152 51 191 332
CL-NCY-7287-BO 190 38 224 310
CL-NCY-6286-630-BO 630mm 630 711 152 51 191 402
CL-NCY-7287-630-BO 190 224 380


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(KG)
CL-NCY-3203 300mm 300 508 76 38 154 217
CL-NCY-4.5284.5 400mm 400 711 114 38 172 338
CL-NCY-3283 500mm 500 711 76 38 154 272
CL-NCY-6286 152 51 191 332
CL-NCY-7287 190 38 224 310
CL-NCY-6286-630 630mm 630 711 152 51 191 402
CL-NCY-7287-630 190 224 380

Carr Lane Manufacturing Co.
si_1985