INFORMAZIONE TECNICA
BRACCI SU MISURA
2, 3, 5, 6, 7 Series
| Clamp size |
2&3 series |
5 series |
6 series |
7 series |
| A |
.630 |
.906 |
1.102 |
1.339 |
| B |
.157 |
.197 |
.197 |
.236 |
| C Dia |
.945 |
1.339 |
1.811 |
2.205 |
| D Dia |
.7815/.7835 |
1.2539/1.2559 |
1.5689/1.5709 |
1.9626/1.9646 |
| E |
.394 |
.472 |
.472 |
.512 |
| F |
.827 |
1.102 |
1.339 |
1.575 |
| G |
M18x1.5 |
M28x1.5 |
M25x1.5 |
M45x1.5 |
| H Dia |
.7866/.7858 |
1.2589/1.2579 |
1.5738/1.5728 |
1.9675/1.9665 |
1 Series Only
it_1229