USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI MORSA
CON SERRATURA

 


Per boccole più corte o più lunghe e
dimensioni più dettagliate, vedi
Boccole per spine di bloccaggio


 
Disponible attualmente anche in misure metrica!

CARATTERISTICHE: Similar to a standard Clamping Pin, except that the pin body is positively retained in a locking bush. In fully retracted position, the bush's spring clip snaps into the pin's groove. This holds the pin fully retracted by spring force and positively prevents removal. Spring pressure also holds the pin in intermediate extended positions, an advantage especially if the fixture is turned upside down.

MISURE: Available in thread sizes from 1/4"-20 to 1/2"-13 (M6 to M12 in metric) — see Dimensions page for part numbers.

INSTALLAZIONE: Locking-Pin Bushes are designed for a press fit in a standard reamed hole. Secure with a Lockscrew to positively hold the bush in place.

OPZIONI: Shorter and/or longer bushes are available in most sizes, for thinner or thicker plates (see Locking-PinBushes).

MATERIALE: Pin > 12L14 steel, carburised-hardened, black oxide finish. Handle and weld-on bush > 12L14 steel, black oxide finish. Locking bush > 8620 steel, carburised-hardened, black oxide finish. Retainer clip > Spring steel.

Posizione retratta e bloccata


Posizione di bloccaggio

 
Carr Lane Manufacturing Co.
it_243