USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI A SFERE AUTOBLOCCANTI

 


Impugnatura a T
Impugnatura a T
Impugnatura a bottone
Impugnatura ad anello






Cavo opzionale


 
CARATTERISTICHE: Precision alignment pin with a ground shank. This popular single-acting type is positive locking until released by pushing the button, which moves the centre spindle forward to allow the locking balls to retract into a radial groove. This type has the widest range of types and sizes. Available in steel or stainless steel.

MISURE: Choice of four handle styles: T, L, Button, and Ring. Available in the following pin diameters — see Dimensions page for part numbers:
 3/16" 5mm
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 7/16" 
 1/2" 12mm
 9/16" 
 5/8" 16mm
 3/4" 20mm
 7/8" 
 1" 
Any grip length up to 6" (150mm in metric) is available as standard, at no extra charge. Available from stock in many standard grip lengths, or quickly made to order in custom lengths and diameters.

MATERIALE DI ACCIAIO INOX OPTIONALE: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Note: both steel and stainless pins have aluminium handles and buttons. Add "-S" to the part number:
 CL-4-BLPR-1.50  (steel)
 CL-4-BLPR-1.50-S  (stainless)

QUATTRO SFERE OPTIONAL: Pins are optionally available with four balls instead of two, for more-distributed ball-pullout force. Add "-4BALL" to the part number:
 CL-4-BLPR-1.50-S-4BALL

RITENUTE DI SICUREZZA OPTIONAL: To order pins with a standard cable assembly attached (#2 cable size, 300mm long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-BLPR-1.50-S-4 BALL-C

MATERIALE (ACCIAIO): Shank > 4130 steel, heat treated Rc 36-40, zinc or cadmium plated. Spindle > 4130 steel, cadmium plated, or 17-4PH stainless. Handle > Aluminium alloy, black finish. R-handle ring > 302 stainless. Button > Aluminium alloy, anodised. Collar > Carbon steel, cadmium plated, or 300-series stainless. Spring and ring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.

MATERIALE (ACCIAIO INOX): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. Handle > Aluminium alloy, black finish. R-handle ring > 302 stainless. Button > Aluminium alloy, anodised. Collar > 300-series stainless. Spring and ring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
Carr Lane Manufacturing Co.
it_246