USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI A SFERE AUTOBLOCCANTI
PER SERVIZIO PESANTO

 


Impugnatura a T
Impugnatura a L
Impugnatura a bottone
Impugnatura ad anello






Cavo opzionale


 
CARATTERISTICHE: Similar to our standard single-acting Ball Lock Pins, except with a larger, heavier handle for rough service. Available only in stainless steel. Handles are made of solid stainless steel for maximum impact strength (high-strength reinforced plastic optional), and are specially shaped to prevent accidentally pressing the release button.

MISURE: Choice of four handle styles: T, L, Button, and Ring. Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 3/16" 5mm
 1/4" 6mm
 5/16"8mm
 3/8" 10mm
 7/16" 
 1/2" 12mm
Available from stock only in standard grip lengths (not made to order).

IMPUGNATURA DI PLASTICA OPTIONAL (FUORI PRODUZIONE)
(DISCONTINUED): While supplies last, pins are optionally available with a high-strength reinforced plastic handle for lower cost. Add "-S" to the part number for a stainless handle, add "-P" for plastic:
 CL-4-BLHR-1.50-S  (stainless handle)
 CL-4-BLHR-1.50-P  (plastic handle)

RITENUTE DI SICUREZZA OPTIONAL: To order pins with a standard cable assembly attached (#2 cable size, 300mm long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-BLHR-1.50-S-C

MATERIALE (IMPUGNATURA DI ACCIAIO INOX): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. Handle > 17-4PH stainless. R-handle ring > 302 stainless. Head and button > 303 stainless steel. Collar > 300-series stainless. Spring and ring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.

MATERIALE (IMPUGNATURA DI PLASTICA): Same as above except handle is made of reinforced composite resin plastic (green).
Carr Lane Manufacturing Co.
it_247