USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI A SFERE AUTOBLOCCANTI
A LUNGHEZZA VARIABILE

 


Leva a Manopola
Impugnatura a T
Impugnatura a L




Le spine con bloccaggio a sfere regolabili sono utilizzabili per applicazioni di bloccaggio o semplicemente per offrire una lunghezza di impugnatura variabile.




La lunghezza dell'impugnatura è regolabile di +/- 6 mm dal valore nominale.




Le spine con bloccaggio a sfere regolabili sono dotate di quattro sfere, per assicurare una distribuzione uniforme della forza di tiro delle sfere in applicazioni di bloccaggio.


 
Progettazione nuova per resistenza
di tenuta più grande!


CARATTERISTICHE: These Ball Lock Pins have an adjustable grip length. They can be used for clamping, or simply to provide a variable grip length. The threaded handle turns to provide a +/- 6mm clamping range or adjustment range. When used just for variable grip length (not for clamping), the handle can be secured with the supplied knurled locknut. These single-acting pins are manufactured with four balls as standard, instead of two, for more-distributed ball-pullout force in clamping applications. Available in steel or stainless steel. Patent no. 3,101,641.

MISURE: Choice of three handle styles: Knob, T, and L. Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 7/16" 
 1/2" 12mm
 9/16" 
 5/8" 16mm
 3/4" 20mm
 7/8" 
 1" 
Available from stock only in the standard grip lengths listed. Other grip lengths are available as specials (extra charge and longer delivery time).

MATERIALE DI ACCIAIO INOX OPTIONALE: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Note: both steel and stainless pins have aluminium handles and buttons. Add "-S" to the part number:
 CL-4-ABPK-1.50 (steel)
 CL-4-ABPK-1.50-S (stainless)

RITENUTE DI SICUREZZA OPTIONAL: To order pins with a standard cable assembly attached (#2 cable size, 12" long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-ABPK-1.50-S-C

MATERIALE (ACCIAIO): Shank > 4130 steel, heat treated Rc 36-40, zinc plated. Spindle > 17-4PH stainless. T & L Handle > Aluminium alloy, black finish. Knob Handle > 319 aluminium alloy. Head and Locknut > Carbon steel, zinc plated. Button > Aluminium alloy, anodised. Spring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.

MATERIALE (ACCIAIO INOX): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. T & L Handle > Aluminium alloy, black finish. Knob Handle > 319 aluminium alloy. Head and Locknut > 300-series stainless. Button > Aluminium alloy, anodised. Spring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
Carr Lane Manufacturing Co.
it_249