USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI RIMOVIBILI CON SFERA A MOLLA

 




 
CARATTERISTICHE: Solid alignment pin with a ground shank and solid shoulder to hold exact grip-length tolerance. Locking balls hold the pin in place by spring force (not positive locking like a Ball Lock Pin). Simply push to insert, and pull to remove. Available in steel or stainless steel.

MISURE: Available in the following pin diameters — see Dimensions page for part numbers:
 3/16" 
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 7/16" 
 1/2" 12mm
 9/16" 
 5/8" 16mm
 3/4" 20mm
 7/8" 
 1" 
Any grip length up to 6" (150mm in metric) is available as standard, at no extra charge. Available from stock in many standard grip lengths, or quickly made to order in custom lengths and diameters. Note: 3/16-dia pins have only one locking ball instead of two due to their small size.

MATERIALE DI ACCIAIO INOX OPTIONALE: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Add "-S" to the part number:
 CL-4-DEP-1.50  (steel)
 CL-4-DEP-1.50-S  (stainless)

RITENUTE DI SICUREZZA OPTIONAL: To order pins with a standard cable assembly attached (#2 cable size, 300mm long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-DEP-1.50-S-C

MATERIALE (ACCIAIO): Shank > 4130 steel, heat treated Rc 36-40, zinc or cadmium plated. Spring and ring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.

MATERIALE (ACCIAIO INOX): Shank > 300-series stainless steel. Spring and ring > 17-7PH/302 stainless. Balls > 440C stainless.
Carr Lane Manufacturing Co.
it_44