USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX DE LEVAGE

 




 
CARACTÉRISTIQUES: Forged base rotates 360 degrees while the solid-loop forged ring pivots 180 degrees, to allow lifting from any direction. High-strength shoulder screw furnished. Safety factor = 5:1.

TAILLES: Available in three load capacities with inch threads — see Dimensions page for part numbers:
 450kg   3/8"-16
 1100kg   5/8"-11
 2200kg   3/4"-10
Also available in three load capacities with metric threads:
 450kg   M10
 1100kg   M16
 2200kg   M20

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

PRÉCAUTIONS DE SÉCURITÉ: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATÉRIAU: Base > Forged 1045 steel, black oxide finish. Ring > Forged 4130 steel, heat treated, magnafluxed per ASTM E-1444, black oxide finish. Screw > Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_1857