USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES HORIZONTAUX

 


Réglage Automatique
CL-550-AHTC

Bras Ouvert, Embase d´Équerre


 
3300N Capacité de Retenue

CARACTÉRISTIQUES: Automatically adjusts for different work piece thicknesses. Clamps with the same, repeatable force anywhere within its 12mm automatic-adjustment range. Ideal for welding fixtures, machining fixtures for castings, fixtures holding several part sizes within the same family, or any other application where part size can vary. Fits in the same space, and provides the same clamping force as the same-size standard toggle clamp. Open arm provides adjustable spindle location. Arm opens 87° while handle moves 80°. Patent number 4,407,493. Other patents pending.

MODÉLES DISPONIBLES (ACIER):
 CL-550-AHTC     Open Arm, Flanged Base

CONFIGURATIONS ET FONCTIONNEMENT: Easy to use. To set up initially, first adjust the contact spindle so that the arm is horizontal at average work piece height. Next, set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 1100N clamping force is the most that can be applied by hand, at the farthest spindle location. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

ACCESSORIES: Supplied with 3/8"-16 radius spindle CL-38200-RS and (2) CL-3811-TW flanged washers.

MATÉRIAU: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Position Serrée
Limite Inférieur - 6mm



Position Serrée
Limite Supérieur + 6mm



Position Ouverte

Carr Lane Manufacturing Co.
fr_1325