USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES DE POSITIONNEMENT À FENTE

 


Emmanchement




 
CARACTÉRISTIQUES: Use with L Pins, T Pins, Shoulder Pins, or Ball Lock Clamps to align two holes without binding. Precision bush with a tight tolerance in one direction and full relief in the perpendicular direction.

TAILLES: Available for 3/16 to 1" diameter pins (6 to 25mm in metric) — see Dimensions page for part numbers.

INSTALLATION: To install, first drill and ream hole for roll pin (furnished), then bore large bush hole for .008-013mm press fit. Press in bush and roll pin simultaneously for accurate orientation.

MATÉRIAU: Bush > Tool steel, heat treated Rc 58-62, black oxide finish. Roll pin > Spring steel.
Carr Lane Manufacturing Co.
fr_244