USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BROCHES AVEC BILLES À RESSORT
POUR ENVIRONEMENT MARIN

 




 
CARACTÉRISTIQUES: Marine Detent Pins are made of 316 stainless steel for extra corrosion resistance. Economical solid alignment pin with a ground shank. This type of Detent Pin has a ring instead of a solid shoulder, for applications where exact grip length is not important. Locking balls hold the pin in place by spring force (not positive locking like a Ball Lock Pin). Simply push to insert, and pull to remove. Available in stainless steel only.

TAILLES: Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 3/16"
 1/4"
 5/16"
 3/8"
 1/2"
Available from stock only in the standard grip lengths listed (other grip lengths available as specials). Note: 3/16-dia pins have only one locking ball instead of two due to their small size.

CÂBLE OPTIONNEL: To order pins with a standard cable assembly attached (#2 cable size, 300mm long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-MDP-1.50-S-C.

MATÉRIAU: Shank > 316 stainless. Ring > 316 or 300-series stainless. Spring and balls > 316 stainless.
Carr Lane Manufacturing Co.
fr_255