USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GOUPILLES À ÉPAULEMENT
À MANCHE

 




 
CARACTÉRISTIQUES: Jig Pins are removable locating pins, precision ground for accurately aligning holes. Similar to an L or T Pin, but with a shoulder to keep the handle raised, and with pin diameter ground .008mm under nominal size. To convert from a T handle to an L handle, slide the roll-pin handle by tapping it with a hammer.

TAILLES: Available in the following pin diameters — see Dimensions page for part numbers:
 3/16" 5mm
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 1/2" 12mm

MATÉRIAU: Pin > 1144 steel, heat treated, black oxide finish. Handle > Spring steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_36