USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES DE VERROUILLAGE

 


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: Locking-Pin Bushes are equipped with a retainer spring clip on the inside diameter. These bushes are used with Locking L Pins, Locking T Pins, and Locking Clamping Pins.

TAILLES: Available for the following pin diameters, most in a choice of lengths — see Dimensions page for part numbers:
 3/16" 
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 1/2" 12mm

INSTALLATION: Locking-Pin Bushes are designed for a press fit in a standard reamed hole. Secure with a Lockscrew to positively hold the bush in place.

MATÉRIAU: Locking Bush > 8620 steel, carburised-hardened, black oxide finish. Retainer clip > Spring steel.
Carr Lane Manufacturing Co.
fr_241