USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-SCHNELLSPANNER

 


Autoeinstellung
CL-550-AHTC

Offener Haltearm, Flanschsockel


 
3300N Haltekraft

BESONDERHEITEN: Automatically adjusts for different work piece thicknesses. Clamps with the same, repeatable force anywhere within its 12mm automatic-adjustment range. Ideal for welding fixtures, machining fixtures for castings, fixtures holding several part sizes within the same family, or any other application where part size can vary. Fits in the same space, and provides the same clamping force as the same-size standard toggle clamp. Open arm provides adjustable spindle location. Arm opens 87° while handle moves 80°. Patent number 4,407,493. Other patents pending.

MODELLVARIANTEN (STAHL):
 CL-550-AHTC     Open Arm, Flanged Base

SET-UP & ARBEITSGANG: Easy to use. To set up initially, first adjust the contact spindle so that the arm is horizontal at average work piece height. Next, set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 1100N clamping force is the most that can be applied by hand, at the farthest spindle location. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

ZUBEHÖR: Supplied with 3/8"-16 radius spindle CL-38200-RS and (2) CL-3811-TW flanged washers.

WERKSTOFF: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
Niedriger Limit - 6mm



Befestigte Position
Hoher Limit + 6mm



Offene Position

Carr Lane Manufacturing Co.
de_1325