USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-SCHNELLSPANNER

 


Extra-Weite Öffnung
CL-375-HTC

Massiver Haltearm, Flanschsockel
CL-475-HTC
Offener Haltearm, Flanschsockel


 
1700N Haltekraft

BESONDERHEITEN: Extra-wide-opening clamp with a handle that locks at a downward angle. Unique up-then-down handle motion opens are a full 185°. Dual flange bases allow mounting on vertical surfaces as well as horizontal. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location.

MODELLVARIANTEN (STAHL):
 CL-375-HTC     Solid Arm, Flanged Base
 CL-475-HTC     Open Arm, Flanged Base

ZUBEHÖR: Accepts any 5/16"-18 or M8 spindle. Solid-arm version supplied with CL-518000-BR weld-on bolt retainer. Open-arm version supplied with (2) CL-51610-TW flanged washers.

WERKSTOFF: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position


Mittlere Position


Offene Position

Carr Lane Manufacturing Co.
de_739