USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-SCHNELLSPANNER

 


CL-151-TC
Offener Haltearm, Flanschsockel


 
1100N Haltekraft

BESONDERHEITEN: Classic-design horizontal-handle clamp. Open arm provides adjustable spindle location. Arm opens 90° while handle moves 90°.

MODELLVARIANTEN (STAHL):
 CL-151-TC     Open Arm, Flanged Base
 CL-152-TC     Open Arm, Straight Base

ZUBEHĂ–R: Accepts any #10-32 or M5 spindle and (2) CL-3166-TW flanged washers. For fixed spindle location, use weld-on bolt retainer CL-1458-S instead, with any 1/4"-20 spindle.

WERKSTOFF: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position


Offene Position

 
Carr Lane Manufacturing Co.
de_1326