USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPREIZSTIFTE

 


Exzenterhebel






 
BESONDERHEITEN: Precision alignment pin that expands to tighten up hole clearance (.10mm minimum expansion on the smallest diameter, up to .25mm minimum expansion on the largest diameter). The pin is an assembly of female split bushes separated by male segments, all on a centre spindle, that expands when drawn together. This assembly provides excellent shear strength, comparable to a solid pin. Expanding Pins can be installed in through holes or blind holes.

GRÖßEN: Available in the following pin diameters, each in a choice of several lengths — see Dimensions page for part numbers:
 1/4"
 5/16"
 3/8"
 1/2"
 3/4"
 1"

ARBEITSGANG: Moving the cam handle through its full travel expands the pin diameter to take up slack and secure the pin in place. If additional adjustment is required to achieve desired retention force, loosen the setscrew in the centre of the barrel nut, turn the centre spindle to achieve a tight fit, then retighten the setscrew.

DESIGN-HINWEISE: Choose a proper pin length such that no split bushes extend beyond the installation hole. All bushes must be contained by the hole in order to exert full pressure and avoid over-expanding the bushes.

WERKSTOFF: Split bushes, male segments, and spacers > 17-4PH stainless, Rc 40 min, passivated, dry film lube. Centre spindle > 4130 steel, Rc 36-40, cadmium plated, dry film lube. Barrel nut and washer > Carbon steel, cadmium plated, dry film lube. Handle > Aluminium alloy, black anodised.

Important: Install so that all expanding bushes are contained in the installation hole.

  
Carr Lane Manufacturing Co.
de_256