USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KABEL

 






 
BESONDERHEITEN: High-strength stranded wire cable with a green nylon coating. Cable is available in cut pieces, bulk lengths, or 1000-ft rolls.

GRÖßEN: Choice of four cable diameters — see Dimensions page for part numbers:
 CL-1-C    .6mm wire/1.1mm coated dia
      1x7 Construction
      36kg Breaking Strength
 CL-2-C    1.2mm wire/1.6mm coated dia
     7x7 Construction
     120kg Breaking Strength
  CL-3-C    1.6mm wire/2.4mm coated dia
      7x7 Construction
      220kg Breaking Strength
 CL-4-C    3.2mm wire/4.7mm coated dia
     7x19 Construction
     360kg Breaking Strength
Cable size 1 is made of stainless steel. Sizes 2, 3, and 4 are made of galvanized steel, but are also available in stainless steel:
 CL-2-SC
  CL-3-SC
 CL-4-SC

LÄNGE: Cut pieces should be specified in inches or mm. Cut pieces are held to +/-1/4" tolerance up to 24" long.
 CL-2-C-12.0    12" cut piece
 CL-2-C-350MM     350mm cut piece
Bulk lengths (10 feet or more) should be specified in feet or meters:
 CL-2-C-25FT    25-foot length
 CL-2-C-10M     10-meter length
Cable is also available in 1000-foot rolls:
  CL-2-C-1000FT     1000-foot roll

WERKSTOFF (STAHL): Galvanized steel stranded wire, nylon coated.

WERKSTOFF (EDELSTAHL): Stainless steel stranded wire, nylon coated.
Carr Lane Manufacturing Co.
de_319