USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-FÖRMIGE POSITIONIERSTIFTE

 






To order T Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-TP-C.


 
BESONDERHEITEN: T Pins are removable locating pins, precision ground for accurately aligning holes. The pin is inset into the handle and silver soldered to create a sturdy assembly. The handle is drilled for attaching a cable.

GRÖßEN: Available in the following pin diameters, most in several lengths — see Dimensions page for part numbers:
 1/8" 4mm
 5/32" 
 3/16" 5mm
 #11 
 #9 
 1/4" 6mm
 F 
 5/16" 8mm
 3/8" 10mm
 7/16" 
 1/2" 12mm
 9/16" 
 5/8" 16mm
 3/4" 20mm

ZUBEHÖR: To order T Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-TP-C (#2 cable size, 250-300mm long, with a terminal at the free end for a #10 or M5 attachment screw).

WERKSTOFF: Pin > 12L14 steel, carburised-hardened, black oxide finish. Handle > 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
de_1317