USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE RINGS

 


 
FEATURES: Cable Rings attach to our nylon-coated cable. These rings allow attaching the Cable Assembly to a diameter or radial groove. Can be used with cable sizes #1, #2, and #3. Available in steel, or stainless steel as a special.

SIZES: Available to fit diameters from 1/8" (3mm) to 1-1/2" (38mm) in 16th-inch increments — see Dimensions page for part numbers.

MATERIAL (STEEL): Spring steel, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless.
Carr Lane Manufacturing Co.
en_310