
Ring Handle T Handle L Handle
|

Optional Cable
|
|
|
FEATURES: Similar to a single-acting Ball Lock Pin, except the center spindle has two grooves instead of one, to release the balls by either pushing or pulling. Pushing on the handle releases the balls and inserts the pin in one motion. Pulling on the handle releases the balls and removes the pin in one motion. Available in steel or stainless steel. Made in USA.
SIZES: Choice of four handle styles: T, L, Button, and Ring. Available in the following pin diameters — see Dimensions page for part numbers:| | 3/16 | | 5mm | | | 1/4 | | 6mm | | | 5/16 | | 8mm | | | 3/8 | | 10mm | | | 7/16 | | — | | | 1/2 | | 12mm | | | 9/16 | | — | | | 5/8 | | 16mm | | | 3/4 | | 20mm | | | 7/8 | | — | | | 1" | | — | Any grip length up to 6" (150mm in metric) is available as standard, at no extra charge. Available from stock in many standard grip lengths, or quickly made to order in custom lengths and diameters.
OPTIONAL STAINLESS MATERIAL: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Add "-S" to the part number:| | CL-4-BPDR-1.50 | | (steel) | | | CL-4-BPDR-1.50-S | | (stainless) |
OPTIONAL DRIVE OUT: Double-acting pins are available with a "Drive-out" option, where the center spindle extends slightly beyond the shank end (see M dimension). This allows removing a pin under slight shear load by tapping the end with a hammer (releasing the balls at the same time). Add "-D" to the part number: OPTIONAL 4 BALL: Pins are optionally available with four balls instead of two, for more-distributed ball-pullout force. Add "-4BALL" to the part number: OPTIONAL CABLE: To order pins with a standard cable assembly attached (#2 cable size, 12" long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number: MATERIAL (STEEL): Shank > 4130 steel, heat treated Rc 36-40, zinc or cadmium plated. Spindle > 4130 steel, cadmium plated, or 17-4PH stainless. Head, button, and handle > Carbon steel, zinc or cadmium plated. Spring and ring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
MATERIAL (STAINLESS): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. Head, button, and handle > 300-series stainless. Spring and ring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options. |
|